IESNA:LM-63-2002
[TEST]P955071
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35339
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4146.4 5191.6 6136.5 6868 7464.5 7802 7960.7 8017.3 8303.7 8916.6
9929 11207.8 12466.5 13471.6 14350.8 15153.5 15660.6 15790.1 15478.2 14688.3
13094 10337.6 8533.5 7147.1 5660.4 3982.2 2617.7 1835.1 1432 1236.8
1121.9 943.1 799 277.3 135 21.9 0
4146.4 5228.1 6182.1 6926.4 7473.7 7844 8033.7 8086.6 8323.7 8876.5
9812.3 11065.5 12300.5 13340.2 14228.6 15031.2 15633.2 15850.3 15651.5 14982
13650.3 11103.8 8878.3 7455.4 5987 4341.5 2854.8 1926.3 1477.6 1280.6
1132.8 957.7 806.3 342.9 144.1 27.4 0
4146.4 5182.5 6118.3 6869.9 7455.4 7880.5 8115.8 8216.1 8402.2 8898.4
9695.5 10808.3 11994 13039.2 13883.8 14558.8 15191.8 15500.1 15421.6 14887.1
13816.3 12067 9618.9 7911.5 6454 4859.6 3245.2 2156.2 1594.3 1324.4
1169.3 1017.9 872 665.8 339.3 40.1 0
4146.4 5182.5 6090.9 6840.7 7466.4 7946.1 8267.2 8435 8610.1 8993.2
9586.1 10448.9 11474.1 12457.3 13249 13898.4 14443.9 14885.3 15003.9 14828.8
14184.8 12990 11311.7 9325.2 7455.4 5793.6 4051.5 2594 1769.5 1346.2
1162 1008.8 861 685.9 481.6 187.9 0
4146.4 5029.3 5910.3 6680.1 7340.5 7924.2 8389.4 8697.7 8894.7 9197.5
9690 10323 11142.1 11975.7 12725.5 13371.2 13896.6 14363.6 14695.6 14785
14608 14064.4 13010.1 11415.7 9553.2 7650.6 5700.6 3757.8 2360.5 1583.4
1207.6 1072.6 932.2 711.4 479.8 149.6 0
4146.4 4949 5744.3 6494.1 7187.3 7829.4 8413.1 8874.6 9188.4 9482.1
9850.6 10379.6 10992.5 11720.4 12453.7 13183.4 13803.6 14288.8 14655.5 14958.3
15193.6 15115.2 14785 14035.2 12740.1 11061.8 8903.8 6827.9 4591.5 2834.8
1838.8 1256.9 910.3 550.9 277.3 73 0
4146.4 4795.8 5487.1 6193.1 6879 7552.1 8201.5 8779.8 9259.5 9644.4
10034.8 10461.7 10930.5 11514.2 12183.7 12942.6 13723.3 14476.7 15144.3 15731.7
16266.2 16853.6 17118.1 17282.3 17245.8 16501.5 15080.5 12816.7 9821.4 6652.8
3839.9 1993.8 1017.9 587.4 286.4 98.5 0
4146.4 4679 5233.6 5839.2 6466.7 7059.6 7696.2 8314.6 8909.3 9434.7
9960 10447.1 10888.5 11364.6 11864.5 12400.8 13022.8 13727 14496.8 15314
16206 17486.6 18520.9 19152.1 19870.8 20390.7 20458.2 19759.5 17942.6 15002.1
10930.5 7054.1 3595.5 1466.6 523.5 102.2 0
4146.4 4469.2 4859.6 5312 5808.2 6333.6 6868 7397.1 7920.6 8458.7
9022.4 9544.1 10111.4 10704.3 11320.9 11939.3 12625.2 13395 14246.9 15211.8
16339.2 18048.4 19744.9 20906.9 22390 24135.7 26003.7 27249.6 26983.3 24475
19310.8 12519.4 5310.2 1621.7 510.8 105.8 0
4146.4 4432.8 4821.3 5237.2 5706 6202.2 6709.3 7214.6 7714.5 8221.6
8721.4 9239.5 9786.7 10379.6 10992.5 11629.2 12336.9 13119.5 13995.1 14992.9
16118.5 17928 19637.3 20896 22481.2 24383.8 26423.3 27722.1 27475.8 24808.9
19195.9 11738.6 4498.4 1242.3 401.3 91.2 0
4146.4 4294.1 4494.8 4764.8 5091.3 5447 5806.4 6184 6574.3 6968.4
7366 7776.5 8190.6 8628.4 9099 9597 10144.3 10764.5 11512.4 12366.1
13405.9 15058.6 16311.8 17548.6 19057.2 20872.3 22576.1 23314.9 22543.2 19600.8
14469.4 8053.8 2322.2 487.1 162.4 36.5 0
4146.4 4192 4305.1 4467.4 4691.8 4934.4 5198.9 5470.7 5746.2 6039.9
6326.3 6601.7 6886.3 7169 7468.2 7783.8 8115.8 8518.9 8985.9 9591.5
10467.1 11554.4 12295 13123.2 14113.7 15193.6 15930.6 15673.4 14385.5 11970.3
8644.8 4423.6 1442.9 430.5 147.8 34.7 0
4146.4 4100.8 4117.2 4192 4314.2 4440.1 4606.1 4770.2 4932.6 5102.2
5250 5383.2 5494.4 5596.6 5667.7 5713.3 5758.9 5789.9 5841 5959.6
6244.2 6412 6443 6505 6601.7 6689.3 6450.3 5693.3 4613.4 3418.5
2324 1317.1 660.4 279.1 135 47.4 0
4146.4 3909.2 3768.8 3695.8 3688.5 3717.7 3766.9 3821.7 3860 3883.7
3881.9 3836.3 3765.1 3664.8 3531.6 3369.3 3174.1 2971.6 2785.5 2612.2
2433.5 2274.8 2141.6 2032.1 1937.3 1840.6 1720.2 1557.9 1333.5 1032.5
751.6 552.7 383.1 246.3 140.5 40.1 0
4146.4 3732.3 3475.1 3362 3334.6 3358.3 3409.4 3464.1 3491.5 3484.2
3445.9 3378.4 3279.9 3157.7 3015.4 2869.4 2718 2566.6 2417 2252.9
2086.9 1937.3 1827.8 1762.2 1736.6 1740.3 1736.6 1685.5 1559.7 1349.9
1027 707.8 496.2 326.5 162.4 36.5 0
4146.4 3593.6 3283.5 3161.3 3166.8 3236.1 3312.7 3362 3365.6 3332.8
3268.9 3177.7 3070.1 2946.1 2814.7 2685.2 2548.4 2404.3 2256.5 2119.7
2015.7 1926.3 1866.1 1827.8 1795 1756.7 1696.5 1634.5 1557.9 1435.6
1249.6 981.4 643.9 355.7 169.6 36.5 0
4146.4 3460.5 3141.2 3059.2 3110.2 3205.1 3279.9 3316.4 3301.8 3245.2
3157.7 3053.7 2933.3 2814.7 2688.8 2566.6 2482.7 2382.4 2256.5 2156.2
2088.7 1999.3 1858.8 1747.6 1674.6 1603.5 1530.5 1457.5 1391.8 1331.7
1260.5 1145.6 937.6 718.7 421.4 102.2 0
4146.4 3385.7 3066.4 3020.8 3108.4 3199.6 3274.4 3296.3 3261.6 3172.3
3064.6 2942.4 2811.1 2694.3 2594 2537.4 2469.9 2400.6 2333.1 2183.5
2050.4 1944.6 1838.8 1740.3 1638.1 1548.7 1461.2 1380.9 1297 1200.3
1105.5 1019.7 893.8 771.6 540 209.8 0
4146.4 3321.8 3019 3013.5 3110.2 3197.8 3263.5 3270.8 3217.9 3121.2
2999 2864 2743.6 2632.3 2557.5 2493.7 2411.6 2300.3 2201.8 2083.2
1992 1889.9 1789.5 1698.3 1621.7 1543.3 1459.3 1373.6 1273.3 1162
1039.8 932.2 793.5 600.2 397.7 166 0
4146.4 3285.3 2995.3 3011.7 3117.5 3203.3 3261.6 3250.7 3183.2 3068.3
2926 2792.8 2679.7 2594 2553.9 2457.2 2307.6 2134.3 2065 2006.6
1902.6 1822.4 1753 1650.9 1574.3 1514.1 1435.6 1342.6 1231.3 1109.1
975.9 917.6 789.9 516.2 375.8 229.8 0
4146.4 3278.1 2980.7 3013.5 3119.3 3206.9 3259.8 3245.2 3163.1 3033.6
2889.5 2758.2 2646.9 2594 2532 2409.7 2190.8 2046.7 2010.2 1939.1
1847.9 1749.4 1656.4 1585.2 1541.4 1503.1 1432 1344.4 1238.6 1116.4
986.9 1019.7 813.6 543.6 414.1 153.2 0
4146.4 3278.1 2978.9 3019 3121.2 3208.7 3258 3250.7 3170.4 3035.4
2889.5 2756.3 2645.1 2595.8 2526.5 2402.4 2174.4 2048.6 2019.4 1937.3
1842.4 1734.8 1658.2 1563.3 1550.6 1503.1 1430.2 1344.4 1245.9 1114.6
990.5 1005.1 698.7 561.8 408.6 147.8 0
